For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDTM VA - Banjo coupling, throttle free, T shaped
Bill of material
XDTM NW 08 HL VA
DES
Identifier
XDTM NW 08 HL VA
SER
Series
Light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
10 mm
G
Thread G
M 14 x 1.5
D
Diameter D
19 mm
I
Length I
12 mm
L1
Length L1
30 mm
L2
Length L2
15 mm
L4
Length L4
15.0 mm
L7
Length L7
22.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
8 mm
S2
Width across flats S2
8 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.